




Brand: AccelTex Solutions
Catalog ID: ATS-04088
The AccelTex Solutions Universal AP and Antenna Clamp Mount system is designed to optimize space and reduce interference in high-density environments.
Application
Catalog Number
ATS-04088
Color
White
Compatibility
Material
Steel / ABS
UPC
662620446592
Dimensions
13.27 in x 13.23 in x 12.76 in
Height
12.76 in
Length
13.27 in
Weight
7.8 lb
Width
13.23 in
Compatibility
Carton Quantity
4
Pallet Quantity
32