



Brand: AccelTex Solutions
Catalog ID: ATS-03827
The AccelTex Solutions AP L Bracket Wall Mount V2 allows an AP to be mounted on a wall while maintaining the preferred horizontal orientation to the ground. This version has a few updated features including an opening for easier cable management and an updated hole pattern to mount the latest enterprise class APs.
Application
Indoors
Catalog Number
ATS-03827
Color
White
Material
Steel
UPC
662620444949
Dimensions
9.53 in x 6.92 in x 4.72 in
Height
4.72 in
Length
9.53 in
Weight
0.25 lb
Width
6.92 in