php400-help-point
php400-help-point

PHP400 Telephone - Austdac

Brand:

Austdac

Catalog ID:

PHP400

Disability-Friendly Hands Free Vandal Resistant TelephoneNetwork Rail approvedSMART Analogue, GSM and VoIP-SIP options availableLarge, vandal resistant metal buttons, palm operableRaised text button legends with BrailleInduction Loop facility for hearing impaired2 x RJ45 Connectors as option for VoIP*Audio-visual ring indicationEmergency overrideHands free operationLocal PARobust and weather resistant: IP551 or 2 button autodial options with remote programmingSuitable for pole mounting to PSTN post or surface mounting, simple installation400mm diameterDESCRIPTIONThe PHP400 Help Point is a rugged, public access hands-free telephone housed in a white enclosure.The units are compact (400mm diameter, 88mm deep) and have the same fixing requirements as other GAI-Tronics telephones.The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area.Two Button AutodiallerButtons labelled “Information“ and “Emergency”. Each button can be programmed with a number up to 24 digits. Pressing the Emergency button will override an information call.One Button AutodiallerCan be configured to dial a stored number or as a ‘hotline’, where the exchange routes the call.SMART AnalogueThe unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN. Self Monitoring And Reporting Telephone can be integrated with GAI-Tronics’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging.Voice over IP (SIP protocol)GAI-Tronics VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN. GAI-Tronics telephones now feature a secondary RJ45 port option which allows two or more telephones to be connected in series*. GAI-Tronics VoIP-SIP phones offer a wealth of additional features including real-time reporting via Syslog, and can be configured by web browser.GSMThe GSM version has dual band 900/1800 MHz. It accepts a standard SIM card and has an integrated on-body antenna, which can be removed and sited up to 3m away if required, using the cable provided.Typical Applications: Public areas such as campus, town centres, railway platforms

BMA CABLE

Product details

General

Catalog Number

PHP400

Resources and downloads