Image of PHP400 PHP400 Telephone - Austdac
Image of PHP400 PHP400 Telephone - Austdac

PHP400 Telephone - Austdac

Brand: Austdac

Catalog ID: PHP400

Disability-Friendly Hands Free Vandal Resistant Telephone Network Rail approved SMART Analogue, GSM and VoIP-SIP options available Large, vandal resistant metal buttons, palm operable Raised text button legends with Braille Induction Loop facility for hearing impaired 2 x RJ45 Connectors as option for VoIP* Audio-visual ring indication Emergency override Hands free operation Local PA Robust and weather resistant: IP55 1 or 2 button autodial options with remote programming Suitable for pole mounting to PSTN post or surface mounting, simple installation 400mm diameter DESCRIPTION The PHP400 Help Point is a rugged, public access hands-free telephone housed in a white enclosure. The units are compact (400mm diameter, 88mm deep) and have the same fixing requirements as other GAI-Tronics telephones. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. Two Button Autodialler Buttons labelled “Information“ and “Emergency”. Each button can be programmed with a number up to 24 digits. Pressing the Emergency button will override an information call. One Button Autodialler Can be configured to dial a stored number or as a ‘hotline’, where the exchange routes the call. SMART Analogue The unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN. Self Monitoring And Reporting Telephone can be integrated with GAI-Tronics’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging. Voice over IP (SIP protocol) GAI-Tronics VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN. GAI-Tronics telephones now feature a secondary RJ45 port option which allows two or more telephones to be connected in series*. GAI-Tronics VoIP-SIP phones offer a wealth of additional features including real-time reporting via Syslog, and can be configured by web browser. GSM The GSM version has dual band 900/1800 MHz. It accepts a standard SIM card and has an integrated on-body antenna, which can be removed and sited up to 3m away if required, using the cable provided. Typical Applications: Public areas such as campus, town centres, railway platforms

BMA CABLE

Help point communicationsVandal resistant

Product details

General

Catalog Number

PHP400

Resources and downloads