MY LISTS
AUSTDAC
Image of GSC3100 HUBBCOM™ IP Devices - Flush-Mount, Handset/Hands-free
Image of GSC3100 HUBBCOM™ IP Devices - Flush-Mount, Handset/Hands-free
Image of GSC3100 HUBBCOM™ IP Devices - Flush-Mount, Handset/Hands-free

HUBBCOM™ IP Devices - Flush-Mount, Handset/Hands-free

Brand: Austdac

Catalog ID: GSC3100

HUBBCOM™ IP Devices has a multi-functional design that will provide solutions for all your communication needs. It provides the ability to combine web application control, VoIP SIP telephone operation, speaker broadcasts, and point-to-point server-less IP communication (audio and/or video).

  • Point-to-Point, Serverless Audio & Video
  • Paging with Intercom (Soft Zoning, Multiple Conference Calls, Serverless)
  • SIP Telephone
  • Access Control
  • Web Portal Access (applications)
  • 7-inch Capacitive Touchscreen
  • Flush-mount/Wall-mount with Handset
  • Intuitive Operation
  • 24 V dc or PoE / PoE+ Input
  • Integral 2 W Speaker
  • 8 Ohm, 8 W Speaker Output
  • Two (2) Isolated Volt-free Outputs
  • WiFi (802.11 a/b/g/n + MIMO)
  • Bluetooth (Version 4.1 + CSA2 support / BLE)

Product details

General

Application

  • Manufacturing Facilites
  • Education
  • Office Areas
  • Security
  • Production Offices
  • Production Areas
  • Healthcare
  • Industrial Facilities
  • Multi-Unit Residential
  • Business Campuses
  • Warehouses

Catalog Number

GSC3100

Connectivity Options

SIP, WiFi, Bluetooth Options

Mount location

Flush-Mount

Operating Temperature

0° C to 50° C

UPC

850025795371

Dimensions

Cubic Capacity

504 cu.in

Depth

4.2

Height

12 in

Weight

5 lb

Width

10 in

Resources and downloads

Specifications