Brand: Austdac
Catalog ID: 821-111D204
Catalog Number
821-111D204
Color
Gray
Material
GRP / Steel / Stainless steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
Weather Rating
NEMA Type 4X
Cubic Capacity
3774.246 cu.in
Depth
10.5 in
Height
29.2 in
Weight
30 lb
Width
12.31 in
Input Voltage
100-240 VAC
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2