MY LISTS
AUSTDAC
Image of 825-514B2A0 Plant Paging/Intercom Station
Image of 825-514B2A0 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: Austdac

Catalog ID: 825-514B2A0

ICS Outdoor Handset/Speaker Multi-party Station - 24VDC - CE Safe area - 8-ohm speaker output - Gray finish, 6' Hytrel handset cord, PCBA tropicalization

Industrial Communication System

Product details

General

Catalog Number

825-514B2A0

Color

Gray

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area

Resources and downloads

Specifications