Brand: Austdac
Catalog ID: 830-410A100
Catalog Number
830-410A100
Color
Orange
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
Remote Handset/Speaker Amplifier Station
Weather Rating
NEMA Type 12
Cubic Capacity
985.6491 cu.in
Depth
8.18 in
Height
14.5 in
Weight
11 lb
Width
8.31 in
Input Voltage
100-240 VAC
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Safe Area