Brand: Austdac
Catalog ID: 7165-102
Catalog Number
7165-102
Color
Gray
Material
Steel
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
61 cu.in
Depth
2.5
Height
4.88 in
Weight
3.9 lb
Width
5 in
Certified Listed
UL
Hazardous Rating(s)
UL Div 2