AUSTDAC
Tough Phone - Analog/SMART (Keypad)
Image of 226-005 Tough Phone - Analog/SMART (Keypad)

Tough Phone - Analog/SMART (Keypad)

Brand: Austdac

Catalog ID: 226-005

The Tough Phone series was developed for public and industrial areas requiring a virtually indestructible telephone. Housed in a 1/4-inch thick, sand-cast aluminum, weatherproof enclosure and coated with an exterior polyurethane finish. SMART Models include the ability to be centrally monitored for health status via our TMA software.

  • Cast Aluminum Enclosure with Polyurethane Finish
  • Telephone Line Powered
  • No External Power Needed
  • Braille Metallic Keypad
  • Handset with Noise-canceling Microphone and 15-inch Armored Cord
  • Hearing Aid Compatible
  • Volume Control Push Button (Front Panel)
  • Non-movable Hookswitch
  • Surface-mount
  • Remote Programming
  • Phone’s Health Status Reported to Central P.C.
  • Programmable Polling or Call-in Scheduling
  • Conformal-coated PCBA
  • Dual Output Control
  • FCC & IC Certified, UL60950 Listed
  • TMA Compatible

General

Application

  • Industrial Areas
  • Public Areas

Catalog Number

226-005

Color

Gray

Connectivity Options

Analog/SMART

Material Type

Aluminum

Mount location

Surface-Mount

Output Level Ringer

74 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/IC/FCC

Type

Keypad

Weather Rating

NEMA 3R

Dimensions

Dimensions

6.1 in x 9.7 in x 13.5 in

Dimensions - Shipping

16.75 x 13.25 x 13.00

Height

13.5 in

Length

6.1 in

Weight

18 lb

Width

9.7 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/IC/FCC

Weather Rating

NEMA 3R

Operational

Connectivity Options

Analog/SMART

Output Level Ringer

74 dBA @ 2 ft.

Configuration

Mount location

Surface-Mount