MY LISTS
AUSTDAC
Image of 226-710 Tough Phone - VoIP (Keypad)
Image of 226-710 Tough Phone - VoIP (Keypad)

Tough Phone - VoIP (Keypad)

Brand: Austdac

Catalog ID: 226-710

GAI-Tronics’ SIP compatible VoIP Handset Surface-mount Telephones are designed to provide direct point-to-point communications between personnel throughout a facility over an existing LAN. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using power-over-Ethernet or an external power source. VoIP telephones are compatible with Cisco's UCM Version 5.0 or newer.

  • Cast Aluminum Enclosure with Polyurethane Finish
  • Embedded Browser (No Additional Interface Required) for Web Page Configuration
  • Power Over Ethernet or External 24-48 V dc Supply
  • SIP compatible
  • RJ45 LAN or WAN Direct Connection
  • Real-time Email Fault Reporting
  • Surface-mount
  • Braille Metallic Keypad
  • Hearing Aid Compatible
  • Conformal-coated PCBA
  • Non-moveable Hookswitch
  • Indoor and Outdoor Use
  • Handset with Noise-cancelling Microphone and 15-inch Armored Cord
  • Volume Control Pushbutton (Front Panel)
  • NEMA 3R Weatherproof Rating
  • FCC & IC Certified, UL60950 Listed
  • Compatible with TMA (Telephone Management Application) Software

Product details

General

Application

  • Outdoor Industrial Areas
  • Public Areas (NEMA 3R)

Catalog Number

226-710

Color

Gray

Connectivity Options

VoIP

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Ringer

75 dBA @ 2 ft.

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

Keypad

Weather Rating

Type 3R

Dimensions

Cubic Capacity

805.3425 cu.in

Depth

6.15 in

Dimensions

6.1 in x 9.7 in x 13.5 in

Dimensions - Shipping

16.75 x 13.25 x 13.00

Height

13.5 in

Length

6.1 in

Weight

18 lb

Width

9.7 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Resources and downloads

Specifications