MY LISTS
AUSTDAC
Image of 910-320S1R0 VoIP Plant Paging Station
Image of 910-320S1R0 VoIP Plant Paging Station

VoIP Plant Paging Station

Brand: Austdac

Catalog ID: 910-320S1R0

SP2 Indoor Speaker Amplifier Station, 100-240 VAC, UL Class I, Div. 2, Ethernet cable connection, 70/100V speaker output, RTU output, Orange finish

  • Serverless Page Party
  • Multicast VoIP Technology

Product details

General

Catalog Number

910-320S1R0

Color

Orange

Connectivity Options

Fiber with RTU

Material

Steel

Output Level Speaker

70/100 V

Power

24W

Series

SP2

Signal Type

VoIP

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

262.5 cu.in

Depth

4

Height

12.5 in

Weight

7 lb

Width

5.25 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

Certification

UL

Hazardous Rating(s)

NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D