AUSTDAC
Elemec3 Networked Public Address & General Alarm System

Elemec3 Network PA/GA System

Brand: Austdac

Catalog ID: Elemec3-E3

Elemec3 (E3) is a network enabled Public Address and General Alarm (PA/GA) system designed for life critical installations in the world’s toughest industrial communications markets. Using IP technologies to fully utilize end user infrastructure, the Elemec3 high integrity PA/GA systems are commonly used on Oil & Gas Platforms, FPSOs, Power Generation Plants, Refineries, Chemical Plants and industrial facilities worldwide where the safety of all personnel is primary importance. The equipment is specifically and fundamentally designed for failsafe operation, with extensive system and fault status monitoring for maximum availability at all times. Prioritized paging and emergency broadcasts, alarms may be automatically or manually initiated from any point on the system with system expansion being defined by the user’s network.

  • Multiple combined single, N+1 and A/B architectures supported on a single network
  • Seamless connection to and from VoIP telephones, amplified telephones and paging stations
  • Class D intelligent power amplifiers Dual 300W (D600i), Single 550W (D550i) or Single 300W (D300i)
  • Prioritized paging and alarm access
  • Up to 35.2 kW (64 amplifiers) of audio power per controller
  • Up to 64 programmable audio zones per controller
  • Multiple hot standby power amplifiers
  • Modular design for easy maintenance

General

Catalog Number

Elemec3-E3

Series

Elemec3

Type

Cabinet