MY LISTS
AUSTDAC
Image of SCGR1 Air Speed Monitor 1 Anemometer - Austdac
Image of SCGR1 Air Speed Monitor 1 Anemometer - Austdac

Air Speed Monitor 1 Anemometer - Austdac

Brand: Austdac

Catalog ID: SCGR1

Air speed measurements in harsh conditions such as in mining. Robust and easy to clean. 0.5m/s to 30m/s range. Suitable for use with AGD1 or SILBUS-TX2F. The Austdac Air Speed Monitor 1 Anemometer Type SCGR1 measures air speed from 0.5m/s to 30m/s. The SCGR1 can be mounted remotely from a controller and is supplied with a 100m cable. The SCGR1 has a voltage free contact output which generates one pulse per revolution of the anemometer. The SCGR1 can interface to any Controller with a digital input.

Air Speed Monitor 1 Anemometer - Austdac

  • Air speed measurements in harsh conditions such as in mining.
  • Robust and easy to clean.
  • 0.5m/s to 30m/s range.
  • Suitable for use with AGD1 or SILBUS-TX2F

Product details

General

Catalog Number

SCGR1

Resources and downloads