MY LISTS
AUSTDAC
Image of VRT VR Help Point Telephones - Austdac
Image of VRT VR Help Point Telephones - Austdac

VR Help Point Telephones - Austdac

Brand: Austdac

Catalog ID: VRT

SMART Analogue and VoIP-SIP options available Vandal Resistant Metal Buttons Hands-free operation Robust and weather resistant: Up to IP65 One, two or three button autodial options with remote programming Dual purpose design for flush or surface mounting, simple installation 2 x RJ45 Connectors as option for VoIP¹ Optional Induction Loop facility for hearing impaired² Line powered down to 25mA (Analogue models)² Optional mains supply adapter Non-volatile memory store Audio-visual ring indication DESCRIPTION The VR (Vandal Resistant) telephone offers a higher level of vandal resistance using metal buttons and a flush mount design with no handset. VR can give a quick and easy link to emergency or information lines. The VR Help Point family of telephones is fully electronic and provides hands free loudspeaking communications for any public area. The internal components are rotected by a weather resistant enclosure behind the faceplate. Incoming calls are indicated by a flashing LED and audible warble tone. Units are available as multi or single button autodiallers providing on/dial/off functions. 1, 2 & 3 button Autodiallers: These models are programmable with numbers up to 24 digits. A microphone muting facility guards against unauthorised calls made with a portable MF tone pad. CB Telephone (with memory): This can be used as a ‘hotline’ or press ‘ON’ and wait for reply. SMART Analogue The standard analogue unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN. Self Monitoring And Reporting Telephone can be integrated with GAI-Tronics’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging, all from a line-powered telephone capable of operating up to 7km from the exchange on a two-wire cable. Voice over IP (SIP protocol) GAI-Tronics VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN. GAI-Tronics telephones now feature a secondary RJ45 port option which allows two or more telephones to be connected in series¹. GAI-Tronics VoIP-SIP phones offer a wealth of additional features including real-time reporting via Syslog, and can be configured by web browser. Typical Applications: High vandal resistance, hands-free telephone requirements. Examples: door entrance, despatch/goods in, town centres, university campuses, parks and rail platforms. Security access, hospitals, prisons and court houses.

HUBBUS Lanyard Cable

  • SMART Analogue and VoIP-SIP options available
  • Vandal Resistant Metal Buttons
  • Hands-free operation
  • Robust and weather resistant: Up to IP65
  • One, two or three button autodial options with remote programming
  • Dual purpose design for flush or surface mounting, simple installation
  • 2 x RJ45 Connectors as option for VoIP¹
  • Optional Induction Loop facility for hearing impaired²
  • Line powered down to 25mA (Analogue models)²
  • Optional mains supply adapter
  • Non-volatile memory store
  • Audio-visual ring indication

Product details

General

Catalog Number

VRT

Resources and downloads

Specifications