MY LISTS
AUSTDAC
Image of 393-810A RED ALERT® WiFi VoIP Hands-free Telephones - Model 393-810A
Image of 393-810A RED ALERT® WiFi VoIP Hands-free Telephones - Model 393-810A

RED ALERT® WiFi VoIP Hands-free Telephones - Model 393-810A

Brand: Austdac

Catalog ID: 393-810A

These WiFi VoIP Surface-Mount Telephones are designed to provide direct point-to-point communications between personnel over an existing wireless local area network (WLAN), meeting IEEE 802.11 b/g standards. These telephones will operate from an external dc power source which is the only wiring required for operation.

  • 24-48 V dc Supply
  • SIP Compatible
  • Four Inputs and Two Outputs Per Phone
  • Auto Answer
  • Multicast Capable (Up to 8 Addresses)

Product details

General

Application

Emergency Telephone Communcations (campuses, parking lots, paths)

Catalog Number

393-810A

Color

Yellow

Connectivity Options

VoIP

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Speaker

87 dB @ 1 M

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

  • Emergency Telephones
  • HELP Button

Weather Rating

Type 3R

Dimensions

Dimensions

4.0 in x 8.0 in x 9.5 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

9.5 in

Length

4 in

Weight

7.8 lb

Width

8 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Resources and downloads

Specifications