MY LISTS
AUSTDAC
Image of 397-001ADFS Compact Auto-dial Hands-free Telephone
Image of 397-001ADFS Compact Auto-dial Hands-free Telephone
Image of 397-001ADFS Compact Auto-dial Hands-free Telephone

Compact Auto-dial Hands-free Telephone

Brand: Austdac

Catalog ID: 397-001ADFS

GAI-TRONICS’ RED ALERT® Auto-dial Telephones are designed to provide clear and reliable communications in almost any environment. The Model 397-001ADFS is considered to be Type 3R weatherproof compliant when installed in a GAI-TRONICS surface-mount enclosure, free-standing stanchion, wall-mount stanchion or simply recessed into a wall.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • Standard or SMART Operation
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software

Product details

General

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

397-001ADFS

Connectivity Options

Analog

Mount location

Flush-Mount

Operating Temperature

-20°C to +60 °C

Type

  • Auto-dial
  • Compact Telephones
  • Behavioral Health Telephones
  • Assistance Telephones

Dimensions

Weight

5 lb

Resources and downloads

Specifications