MY LISTS
AUSTDAC
Image of 12576-117 Model 227-001 Front Panel Replacement Kit
Image of 12576-117 Model 227-001 Front Panel Replacement Kit

Model 227-001 Front Panel Replacement Kit

Brand: Austdac

Catalog ID: 12576-117

Model 227-001 Front Panel Replacement Kit

Includes front panel, electronics, and handset

Product details

General

Catalog Number

12576-117

Color

Silver

Output Level Ringer

74 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Kits

Dimensions

Dimensions - Shipping

16.75 x 13.25 x 13.00

Weight

5 lb

Electrical Ratings

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Resources and downloads

Specifications