MY LISTS
AUSTDAC
Image of 815-141B1R0 Plant Paging/Intercom Station
Image of 815-141B1R0 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: Austdac

Catalog ID: 815-141B1R0

ICS SmartSeries Indoor Handset/Speaker Multi-party Station, 100-240 VA,C - CE Safe area, 70/100V speaker output, SmartSeries features, Orange finish, 6' PVC handset cord

Industrial Communication System

Product details

General

Catalog Number

815-141B1R0

Color

Orange

Material

Steel

Output Level Speaker

70/100 V

Power

24 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Multi-Party
  • 70/100V speaker output

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

12 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area

Resources and downloads

Specifications