MY LISTS
AUSTDAC
Image of 7005-207 Plant Paging/Intercom Station
Image of 7005-207 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: Austdac

Catalog ID: 7005-207

Indoor Wall Station, Multi-Party Line, NRTL Listed for USA and Canada, Class I, Div. 2, Groups A, B, C, L; consists of: Amplifier (Model 701-307) and Enclosure (Model 703-002)

Complete Page Party Station

Product details

General

Catalog Number

7005-207

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

869.7699 cu.in

Depth

8.73

Height

12.3 in

Weight

14.3 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications