Image of 231-02-000J-212 Commander (GSM) yellow, steel cord, 18 button (UK plug) - CE Marked

Commander (GSM) yellow, steel cord, 18 button (UK plug) - CE Marked

Marque: Austdac

No de catalogue: 231-02-000J-212

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes; moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. Designed for indoor or outdoor use, the GSM Commander offers wireless communications to provide a completely stand-alone telephone installation. The GSM phone greatly reduces installations costs by eliminating running wires. The battery and GSM terminal are housed inside the unit to provide a complete rugged telephone.

  • Fully Integrated GSM-based Commander
  • Internal Antenna as Standard
  • Robust and Weather Resistant: IP65
  • Dual Purpose Design for Wall or Desk Mounting
  • Simple Installation
  • Large Tactile Buttons, Easy to See and Operate
  • Inductive Coupler Fitted as Standard for Hard of Hearing
  • Standard or Customized Units
  • Vandal Resistant Handset and Cord (with length options)
  • CE Compliant
  • Supplied with 12 VDC Power Supply
  • Acoustic Path Testing

Détails du produit

Général

Catalog Number

231-02-000J-212

Conforme à « CE »

Yes

Couleur

Yellow

Emplacement (ou points) de montage

Surface-Mount & Desk Mounting

Options de connexion

GSM

Température fonctionnement

  • (AC powered) -20° C to +60° C
  • (Battery powered, lead-acid) -20° C to +60° C
  • Auto switch-off: <-40° C or >+70° C

Type

  • 18 Button
  • Weatherproof & Vandal Resistant Telephones

Certifications et conformité

Conforme à « CE »

Yes

Ressources et téléchargements

Spécifications