AUSTDAC

Featured products

Explore our selection of mine telephone system products. Installation, instruction and more resources are available for each product.

Mine telephone system

The system comprises of three main parts, the main rack which holds the power supply, interface barriers and underground cable connections, the mine telephone and the GUI.

Austdac mine telephone A103M
  • The 103 combines the features of the 101 and 102 phones
  • IP 65 ENCLOSURE - Handset press switch controls call, call hangs up if switch released
  • Programmable Emergency Button can provide either a tone or dialled number (e.g.555)
  • Longer handset curly cord - High intensity Ring indicating Strobe fitted to the front of the phone
  • Loudspeakers fitted for louder ringing volume (95dB+) and public address announcements from Phone Manager

    Note: The A103 telephone contains a BP004 which is an ATEX/IECEx certified rechargeable battery only for use in GAI-Tronics telephones. This battery will be disconnected upon despatch from the factory and will therefore need to be reconnected during the installation process. The A103 Mine Telephone must be used with the Austdac ST2 Telephone System. The A103 cannot be directly connected to a PSTN line.
ST2 telephone exchange interface barrier
BMA exchange
Mine telephone product literature

Mine telephone product literature

Learn more about our telephone system products with our selection of a brochure, user manual, and more.