BELL
5320-1
5320-1
5320-1_1
5320-1_2

1-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, White

OR

Brand:

Bell

Catalog ID:

5320-1

1-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, White

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

5320-1

Color

White

Construction

Metallic

EU RoHS Indicator

Yes

Material

Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

3

Thread Size

1/2 in

Type

1-Gang

UPC

050169532010

Dimensions

Actual Depth

2.142 in

Cubic Capacity

18.3 cu.in

Depth

2 in

Height

4.559 in

Weight

0.618 lb

Width

2.81 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink Wrapped

Pallet Quantity

Standard Package

20