BELL
5839-7
5839-7

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Bronze

Brand:

Bell

Catalog ID:

5839-7WRTR

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Bronze

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • 15-Amp, 125-Volt weather/tamper resistant ivory duplex included
  • No need to purchase separate components
  • Installation hardware, gasket, and multilingual instructions are included

Product details

General

Application

Flip

Catalog Number

5839-7WRTR

Color

Bronze

Construction

Metallic

Cover Included

Yes

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Installation Type

Kits

Material

Aluminum

Mounting Method

Horizontal

Number of Gang(s)

1-Gang

Number Of Outlets

3

Toggle Switch

No

Type

  • Box
  • Cover
  • Device

UPC

050169998441

Weather Resistant

Yes

Dimensions

Actual Depth

2.656 in

Height

4.563 in

Trade Size

1/2 in

Weight

1.8 lb

Width

2.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

Standard Package

4