BELL
PSB37550GY
PSB37550GY

1-Gang Weatherproof Box, Three 1/2 in or 3/4 in Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

PSB37550GY

1-Gang Weatherproof Box, Three 1/2 in or 3/4 in Threaded Outlets, Gray

  • Durable high impact PVC construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes 3/4 in. closure plugs and reducer bushings
  • Mounting hardware inclluded
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

PSB37550GY

Color

Gray

Construction

Nonmetallic

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Outlets

3

Thread Size

1/2 or 3/4 in

Type

1-Gang

UPC

092326130363

Dimensions

Cubic Capacity

16.5 cu.in

Depth

2 in

Height

4.6 in

Weight

0.431 lb

Width

3.81 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

Standard Package

8