BELL
5829-5
5829-5

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, Gray

Brand:

Bell

Catalog ID:

5829-5

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, Gray

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.
  • Premium powder coat finish provides maximum weatherability and scratch resistance
  • Rugged die cast construction
  • Extra long wire leads
  • Porcelain sockets
  • Locking swivel knuckle

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5829-5

Color

Gray

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Type

  • Box
  • Cover
  • Lighting

UPC

050169582954

Weather Resistant

Yes

Dimensions

Dimensions

4.961 in x 8 in x 4.125 in

Height

4.125 in

Length

4.961 in

Weight

1.75 lb

Width

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

Standard Package

4