BELL
5189-1
5189-1

1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White

Brand:

Bell

Catalog ID:

5189-1

1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Three hole covers supplied with two closure plugs
  • Installation hardware, gasket, multilingual instructions, and watt closure plugs are included
  • Three 1/2 in. outlets
  • Horizontal or vertical mount

Product details

General

Catalog Number

5189-1

Color

White

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Yes

Material

Die Cast Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

3

Type

Cover

UPC

050169518915

Dimensions

Actual Depth

1.063 in

Height

4.594 in

Weight

0.25 lb

Width

2.844 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink

Pallet Quantity

Standard Package

20