5123-2
5123-2
play
BELL: Weatherproof Decorator Switch Cover

Outdoor Comforts® 1-Gang Weatherproof Cover, Vertical, Decorator, Bronze, Shrink

OR

Brand:

Bell

Catalog ID:

5123-2

Collection name:

Outdoor Comforts®

1-Gang Weatherproof Cover, Vertical, Decorator, Bronze, Shrink

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket

Product details

General

Color
Bronze
Construction
Nonmetallic
Cover Type
Decorator Switch
EU RoHS Indicator
Yes
Material
Nonmetallic
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169997666

Dimensions

Dimensions
1.505 in x 3.02 in x 4.815 in
Height
4.815 in
Length
1.505 in
Weight
0.281 lb
Width
3.02 in

Certifications And Compliance

Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Pallet Quantity
3200

Resources and downloads