4-Tier Replacement Globe, Clear
Request a Quote
Brand:
Bell
Catalog ID:
5695-0
4-Tier Replacement Globe, Clear
Rugged die cast constructions.
State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
Includes screw-in clear glass globe.
Includes gasket and mounting hardware.
Multi-lingual instructions in each package.
4-tier
3-1/4 in. diameter, 6 3/4 in. long
Glass
Clear globe
Product details
Resources and downloads
Product details
General
Color
Clear
EU RoHS Indicator
Yes
Fixture Type
Landscape
Light Source
Incandescent
Material
Glass
Type
Replacement Globe
UPC
050169569504
Weather Resistant
Yes
Dimensions
Dimensions
6.75 in x 3.25 in x 3.25 in
Height
3.25 in
Length
6.75 in
Weight
1 lb
Width
3.25 in
Electrical Ratings
Lamp Wattage
60 W
Primary Voltage
120 V
Wattage Range
0-60 W
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
4
Packaging Type
Carton
Pallet Quantity
320
Standard Package
4
Resources and downloads
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Installation Manuals
Tiered Incandescent Garden Lights
Sales Drawings
5694-0, 5695-0
Terms and Conditions
HCC Terms & Conditions
SDS
HCC_SDS