BELL
5876-7B
5876-7B

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Architectural Lampholders, Box, and Cover, Bronze

Brand:

Bell

Catalog ID:

5876-7

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Architectural Lampholders, Box, and Cover, Bronze

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.
  • Rugged die cast aluminum construction
  • State of the art powder coat finish provides maximum weather ability and scratch resistance and have a bronze finish
  • 2 lampholders for use Watt 75-150 Watt par 38 lamps
  • Installation hardware, gasket and multilingual instructions included
  • Note: product may vary by store

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5876-7

Color

Bronze

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Type

  • Box
  • Cover
  • Lighting

UPC

050169587676

Weather Resistant

Yes

Dimensions

Detection Range (ft.)

75 ft

Dimensions

3.336 in x 10 in x 4.594 in

Height

4.594 in

Length

3.336 in

Weight

2.498 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

Standard Package

4