BELL
5624-0
5624-0
5624-0_assembled

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray

Brand:

Bell

Catalog ID:

5624-0

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.
  • Premium powder coat finish provides maximum weather ability and scratch resistance
  • Rugged die cast construction
  • Extra long wire leads
  • Porcelain sockets
  • Locking swivel knuckle

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5624-0

Color

Gray

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Number Of Outlets

1

Type

  • Cover
  • Lighting

UPC

050169562406

Weather Resistant

Yes

Dimensions

Dimensions

3.336 in x 4.125 in x 4.125 in

Height

4.125 in

Length

3.336 in

Weight

0.8 lb

Width

4.125 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

Standard Package

8