BELL
5027-0
5027-0
play
3D View
play
360 View

1-Gang RAYNTITE® Weatherproof Cover, Vertical, Duplex, Gray

OR

Brand:

Bell

Catalog ID:

5027-0

Collection name:

RAYNTITE

1-Gang RAYNTITE® Weatherproof Cover, Vertical, Duplex, Gray

Product details

General

Application

Flip

Catalog Number

5027-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

RAYNTITE®

Type

Cover

UPC

050169502709

Dimensions

Actual Depth

1.125 in

Height

4.5 in

Weight

0.545 lb

Width

2.75 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

24

Packaging Type

Shrink

Pallet Quantity

Standard Package

24

Resources and downloads