BELL
5102-0
5102-0

1-Gang Weatherproof Cover, Horizontal, GFCI, Gray

Brand:

Bell

Catalog ID:

5102-0

1-Gang Weatherproof Cover, Horizontal, GFCI, Gray

  • Rugged metallic constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • GFCI
  • Horizontal mount

Product details

General

Application

Flip

Catalog Number

5102-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169510209

Weather Resistant

Yes

Dimensions

Actual Depth

0.5 in

Height

2.75 in

Weight

0.225 lb

Width

4.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

24

Packaging Type

Shrink

Pallet Quantity

Standard Package

24

Resources and downloads