BELL
5124-0_switches
5124-0_switches

2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray

OR

Brand:

Bell

Catalog ID:

5124-0

2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Two single pole 125V, 15A switches included - no need to purchase separate components
  • Includes gasket and mounting hardware
  • Switches unassembled to the cover
  • Multi-lingual instructions in each package
  • NEMA 3R rated

Product details

General

Application

Switch Cover

Catalog Number

5124-0

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

Toggle

EU RoHS Indicator

Contact Manufacturer

Installation Type

Kits

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Toggle Switch

Yes

Type

Cover

UPC

050169512401

Dimensions

Actual Depth

0.859 in

Height

4.531 in

Weight

0.495 lb

Width

4.531 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

Standard Package

8