BELL
5148-5
5148-5

2-Gang Weatherproof Cover, Two Duplex, Gray

OR

Brand:

Bell

Catalog ID:

5148-0

2-Gang Weatherproof Cover, Two Duplex, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • 2 Duplex
  • Vertical mount

Product details

General

Application

Switch Cover

Catalog Number

5148-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169514801

Weather Resistant

Yes

Dimensions

Actual Depth

1 in

Height

4.531 in

Weight

0.4 lb

Width

4.531 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

18

Packaging Type

Shrink

Pallet Quantity

Standard Package

18