BELL
5374-0
5374-0

4 in. Round Blank Cover - Box Mount

OR

Brand:

Bell

Catalog ID:

5374-0

4 in. Round Blank Cover - Box Mount

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product details

General

Application

  • Flat

Catalog Number

5374-0

Color

Gray

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Material

Steel

Type

Cover

UPC

050169537404

Dimensions

Actual Depth

0.063 in

Height

4.125 in

Weight

0.268 lb

Width

4.125 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

30

Packaging Type

Shrink

Pallet Quantity

Standard Package

30