BELL
5606-7
5606-7

Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze, Carded

Brand:

Bell

Catalog ID:

5606-7

Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze, Carded

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Extra long wire leads for easy hook-up.
  • Porcelain socket.
  • Inside Gasket.
  • Multi-lingual instructions in each package.
  • 1/2 in. locknut.

Product details

General

Catalog Number

5606-7

Color

Bronze

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Type

Lighting

UPC

050169560679

Dimensions

Dimensions

5 in x 2.094 in x 2.094 in

Height

2.094 in

Length

5 in

Weight

0.5 lb

Width

2.094 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 1598

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

Standard Package

6