BELL
5611-0
5611-0

Weatherproof Lampholder Replacement Gasket for 5612-0, Black

Brand:

Bell

Catalog ID:

5611-0

Weatherproof Lampholder Replacement Gasket for 5612-0, Black

  • For use with Bell 5612-0 lampholders
  • Withstanding temperatures -70 degrees to +80 degrees C
  • Easy to install

Product details

General

Catalog Number

5611-0

Color

Black

EU RoHS Indicator

Yes

UPC

050169561102

Weather Resistant

Yes

Dimensions

Dimensions

0.891 in x 2.297 in x 2.297 in

Height

2.297 in

Length

0.891 in

Weight

0.148 lb

Width

2.297 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 1598

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Packaging Type

Polybag

Pallet Quantity

Standard Package

15

Resources and downloads