BELL
5625-0
5625-0
5625-0_assembled

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Gray

Brand:

Bell

Catalog ID:

5625-0

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Gray

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.
  • Rugged die cast construction
  • State of the art powder coat finish provides maximum weather ability and scratch resistance
  • Use 75-150W PAR 38 lamps
  • 2-lamp holders, cover has three threaded outlets
  • Lampholders are supplied with extra long wire leads for easy hook up, porcelain sockets, an inside gasket, a 1/2 in. locknut, and the cover is supplie

Product details

General

Catalog Number

5625-0

Color

Gray

Construction

Metallic

Cover Included

Yes

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Number Of Outlets

3

Toggle Switch

No

Type

  • Cover
  • Lighting

UPC

050169562505

Dimensions

Dimensions

3.336 in x 8 in x 4.125 in

Height

4.125 in

Length

3.336 in

Weight

0.854 lb

Width

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

Standard Package

8