BELL
5638-5
5638-5

Weatherproof Swivel Photocell, Gray, Carded

Brand:

Bell

Catalog ID:

5638-5

Weatherproof Swivel Photocell, Gray, Carded

  • Durable Weatherproof construction.
  • Built in time delay prevents operation triggered by auto headlamps or other temporary light flashes.

Product details

General

Catalog Number

5638-5

Color

Gray

EU RoHS Indicator

Yes

Fixture Type

Architectural; Flood

Type

Photocell

UPC

050169563854

Weather Resistant

Yes

Dimensions

Dimensions

4.125 in x 1.625 in x 1.625 in

Height

1.625 in

Length

4.125 in

Weight

0.05 lb

Width

1.625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

Standard Package

6