BELL
5712-5WRTR
5712-5WRTR

1-Gang Weatherproof Cover, Horizontal, Duplex 125V, 15A WRTR Receptacle Included, Gray, Carded

Brand:

Bell

Catalog ID:

5712-5WRTR

1-Gang Weatherproof Cover, Horizontal, Duplex 125V, 15A WRTR Receptacle Included, Gray, Carded

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • 15-Amp, 125-Volt weather/tamper resistant ivory duplex included
  • Installation hardware, gasket and multilingual instructions included

Product details

General

Application

Flip

Catalog Number

5712-5WRTR

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169995525

Dimensions

Dimensions

4.57 in x 2.81 in x 0.95 in

Height

0.95 in

Length

4.57 in

Weight

0.408 lb

Width

2.81 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

Standard Package

6