BELL
5829-6
5829-6

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, White

Brand:

Bell

Catalog ID:

5829-6

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, White

  • Rugged die cast constructions
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No Need to purchase separate components
  • Rugged die cast aluminum construction
  • State of the art powder coat finish provides maximum weather ability and scratch resistance and have a white finish
  • 2-lampholders for use with 75-150-Watt PAR38 lamps
  • Installation hardware, gasket and multilingual instructions included

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5829-6

Color

White

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Type

  • Box
  • Cover
  • Lighting

UPC

050169582961

Weather Resistant

Yes

Dimensions

Detection Range (ft.)

75 ft

Dimensions

4.961 in x 8 in x 4.125 in

Height

4.125 in

Length

4.961 in

Range of Motion

110 °

Weight

1.75 lb

Width

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

Standard Package

4