BELL
5883-6
5883-6

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, Cover, and Photocell, White

Brand:

Bell

Catalog ID:

5883-6

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, Cover, and Photocell, White

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.
  • Rugged die cast construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • Use 75-150 Watt PAR 38 lamps
  • Lampholders are supplied with extra long wire leads for easy hook up, porcelain socket, an inside gasket, and a 1/2 in. locknut

Product details

General

Catalog Number

5883-6

Color

White

Construction

Metallic

Cover Included

Yes

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Toggle Switch

No

Type

  • Box
  • Cover
  • Lighting
  • Photocell

UPC

050169588369

Weather Resistant

Yes

Dimensions

Dimensions

2.125 in x 2.75 in x 10.938 in

Height

10.938 in

Length

2.125 in

Weight

1.823 lb

Width

2.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

Standard Package

4