- Careers
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Wallplates
-
Wallplates
- Metallic Wallplates
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Flood Lighting
- Landscape
- Wall Mount
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
-
- View All Lighting & Controls Categories
-
-
-
Solutions
Solutions Overview
BELL is the name contractors know for weatherproof electrical solutions. The BELL product portfolio includes an expansive offering of weatherproof boxes, covers, and outdoor lighting solutions.
-
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
BELL is the name contractors know for weatherproof electrical solutions. The BELL product portfolio includes an expansive offering of weatherproof boxes, covers, and outdoor lighting solutions.
-
- Featured Solutions
-
-
Markets
Markets Overview
BELL serves the needs of customers in a variety of market applications. See our major markets and building types below
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
BELL serves the needs of customers in a variety of market applications. See our major markets and building types below
-
-
Markets
-
Markets
- Commercial-Codeguard
- Solar
-
-
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
-
- Careers
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Wallplates
-
Wallplates
- Metallic Wallplates
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Flood Lighting
- Landscape
- Wall Mount
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
-
- View All Lighting & Controls Categories
-
-
-
Solutions
Solutions Overview
BELL is the name contractors know for weatherproof electrical solutions. The BELL product portfolio includes an expansive offering of weatherproof boxes, covers, and outdoor lighting solutions.
-
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
BELL is the name contractors know for weatherproof electrical solutions. The BELL product portfolio includes an expansive offering of weatherproof boxes, covers, and outdoor lighting solutions.
-
- Featured Solutions
-
-
Markets
Markets Overview
BELL serves the needs of customers in a variety of market applications. See our major markets and building types below
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
BELL serves the needs of customers in a variety of market applications. See our major markets and building types below
-
-
Markets
-
Markets
- Commercial-Codeguard
- Solar
-
-
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- LED Swivel Floodlight, 800 Lumens, White
LED Swivel Floodlight, 800 Lumens, White
Catalog ID: LL800W
Attractive and durable floodlight will bring years of enjoyment, safety and convenience for various architectural or landscape lighting needs.
- 85% less energy consumption compared to incandescent bulb with similar light
- Uses only 8W
- 800 Lumens (equivalent to 60W incandescent) of 3000k warm white light
- Rugged die-cast aluminum heads
- 120VAC 60Hz
- Swivel joint for easy light adjustment
- Long life - up to 50,000 hours
- 6" lead wires
- Tempered glass lens
- Tool-free, easy mounting to Bell boxes, covers & cluster covers
Product Details
General
Color | White |
Color Temperature | 3000 K |
Color Temperature Description | Warm White |
Construction | Metallic |
Fixture Type | Architectural;Flood;Swivel |
Light Source | LED |
Material | Die Cast Aluminum |
Type | Lighting |
UPC | 050169994757 |
Weather Resistant | Yes |
Electrical Ratings
Wattage | 8 W |
Certifications and Compliance
Certified Listed | cULus Listed |
NEC | Compliant |
Nema Rating | 3R |
Logistics
Carton Quantity | 4 |
Minimum Pack Quantity | 1 |
Pallet Quantity | 576 |
Standard Package | 1 |
Resources and Downloads
Customer Notices
Specifications
Catalogs
Sell Sheets
Videos
SDS
Terms and Conditions
Please wait, preparing to download your file.