BELL
MX2050Z
MX2050Z
Bell_25in1_Configs

2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Bronze

OR

Brand:

Bell

Catalog ID:

MX2050Z

2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Bronze

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Fit Adapter System Technology (U-Fast) for 25-in-1 custom Universal Device configurations, comes pre-configured for GFCI
  • Lockable tab and spring hinge closure
  • Includes attached gasket and mounting hardware
  • Horizontal or vertical mount

Product details

General

Application

Flip

Catalog Number

MX2050Z

Color

Bronze

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

No

Material

Aluminum

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326112802

Dimensions

Actual Depth

1.25 in

Height

4.76 in

Weight

0.485 lb

Width

4.69 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

Standard Package

4

Resources and downloads