MX3050S
MX3050S
Bell_125in1_Configs

3-Gang Flip Weatherproof Cover, Vertical/Horizontal, 3-Device, 125-in-1, Gray

OR

Brand:

Bell

Catalog ID:

MX3050S

3-Gang Flip Weatherproof Cover, Vertical/Horizontal, 3-Device, 125-in-1, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 125-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tabs and spring hinge closure
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant
  • Vertical device mount

Product details

General

Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
No
Material
Aluminum
Mounting Method
Vertical
Number of Gang(s)
3-Gang
Type
  • Cover
  • Cover
UPC
092326112611

Dimensions

Actual Depth
1 in
Height
4.82 in
Weight
0.68 lb
Width
6.6 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
5
Packaging Type
Shrink
Pallet Quantity
1440
Standard Package
5