BELL
PRB57550GY
PRB57550GY

Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, Gray

Brand:

Bell

Catalog ID:

PRB57550GY

Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, Gray

  • Durable high impact polycarbonate construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes (4) 3/4 in. closure plugs and (3) reducer bushings
  • Mounting hardware included
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

PRB57550GY

Color

Gray

Construction

Nonmetallic

Material

Nonmetallic

Number Of Outlets

5

Thread Size

1/2 or 3/4 in

Type

Round/Splice Box

UPC

092326130349

Weather Resistant

Yes

Dimensions

Actual Depth

1.13 in

Cubic Capacity

13.5 cu.in

Depth

1.125 in

Height

4.38 in

Weight

0.438 lb

Width

4.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

Standard Package

8