4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
125
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Drawn steel construction
4 in. x 1-1/2 in. deep
Supplied with nine 1/2 in. knockouts
Combination Phillips/slotted screw heads
15.5 cu. in. capacity
Product details
Resources and downloads
Product details
General
Bracket Type
No Bracket
Ceiling Fan Rated
No
Drawn or Welded
Drawn
EU RoHS Indicator
Yes
Knockouts
1/2 in
Material
Steel
Size
4 in
Type
Box
UPC
050169901250
Wiring System
Conduit
Dimensions
Actual Depth
1.563 in
Cubic Capacity
15.5 cu.in
Depth
1.5 in
Fixture Lbs.
50 lb
Height
4 in
Raised Ground
No
Weight
0.484 lb
Width
4 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
3500
Resources and downloads
Specifications
125
Catalogs
RACO / TayMac / Bell Full Catalog
Certifications
Download All
NEMA OS1
LEED Statement
UL COC - E195978-5
Sales Drawings
Download All
125
RACO-drawn-steel-box-infographic
3D Models
125-3D
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions