BRYANT
iStation Modules, 3) RCA, Solder Type, 1-Unit, Black
Image of IM3RS1BK iStation Modules, 3) RCA, Solder Type, 1-Unit, Black
Discontinued

iStation Modules, 3) RCA, Solder Type, 1-Unit, Black

Brand: Bryant

Catalog ID: IM3RS1BK

iStation Modules, 3) RCA, Solder Type, 1-Unit, Black

  • 3) RCA
  • Solder Type
  • 1-Unit
  • Black

Standard Product

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IM3RS1BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite, Solder
  • Unit Package - Single

Style

Composite, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620849560

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25