BRYANT
Image of GFST82RTRNL 15A COM HG SELFTEST TR NIGHTLIGHT GF RD
Image of GFST82RTRNL 15A COM HG SELFTEST TR NIGHTLIGHT GF RD

15A COM HG SELFTEST TR NIGHTLIGHT GF RD

Brand: Bryant

Catalog ID: GFST82RTRNL

15A COM HG SELFTEST TR NIGHTLIGHT GF RD

Self Test

General

Catalog Number

GFST82RTRNL

Color

Red

Product Family

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151123

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10